JAJSSK4 December 2023 TPSM64406
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVOSNS1/2 | Output Voltage range | 0.8 | 16 | V | ||
VIN1/2 | Input supply voltage range | VIN1, VIN2 | 3 | 36 | V | |
Pin voltage | SW1, SW2 | 0 | 36 | V | ||
Pin voltage | BOOT1, BOOT2 | 0 | VIN + 3.3 | V | ||
Pin voltage | BOOT1 – SW1, BOOT2 – SW2 | 0 | 3.3 | V | ||
Pin voltage | VCC | 0 | 3.3 | V | ||
FSW | Frequency | Switching frequency range | 300 | 2200 | kHz | |
IOUT1/2 | Output current range | 0 | 3 | A | ||
TA | Ambient temperature | Operating ambient temperature | –40 | 125 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |