JAJSSK4 December 2023 TPSM64406
PRODUCTION DATA
The feedback resistor divider equation can be used to calculate the output voltage setpoint for both outputs. Recommended values for RFB1T and RFB2T is 100 kΩ for improved noise immunity compared to 1 MΩ and reduced current consumption compared to lower resistance values. Calculate RFB1B and RFB2B using the following equation:
Choose the closest standard value of 19 kΩ for RFB1B which correlates to a VOUT1 of 5 V. Additionally, choose the closest standard value of 32 kΩ for RFB2B which correlates to a VOUT2 of 3.3 V.