JAJSFV5C July 2018 – March 2022 UCC24624
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage(1) | VDD(3) | –0.3 | 28 | V |
VD1, VD2 | –0.7 | 230 | V | |
VD1, VD2 for IVD1, IVD2 ≤ –10 mA and less than 300 ns | –2 | 230 | V | |
Output voltage | VG1, VG2 | –0.3 | VREG+0.7 | V |
REG | 13.5 | V | ||
Output current, peak | VG1 or VG2(2) pulsed, tPULSE ≤ 4 ms, duty cycle ≤ 1% | ±4 | A | |
TJ | Junction temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |