DLPA059H January 2015 – April 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230NP , DLP3010 , DLP3310 , DLP470NE , DLP470TE , DLP4710 , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP670RE , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLPA1000 , DLPA2000 , DLPA2005 , DLPA3000 , DLPA3005 , DLPC2607 , DLPC3420 , DLPC3421 , DLPC3430 , DLPC3433 , DLPC3435 , DLPC3438 , DLPC3439 , DLPC4422 , DLPC6401 , DLPC6540
There are several factors to consider selecting the correct chipset. To get started quickly, there are resources available that you can leverage as shown in Table 5-1.
Resource | Example |
---|---|
To receive a comparison of all the DLP display chipsets available today, see the Texas Instruments DLP® Display & Projection Chipset Selection Guide. | |
Watch this video to receive some general idea on how to select the correct chipset for your application. |
The following qualifiers can help you down select the DLP chipset that you need for your display application:
Portfolio overview: DLP display products have a wide range offering starting at a nHD resolution supporting 50 lm up to 4K resolution supporting over 10,000 lm. There are two general offerings: