DLPA083B june 2019 – april 2023 DLP2000 , DLP2010 , DLP230KP , DLP230NP , DLP3010 , DLP3030-Q1 , DLP3310 , DLP4620S-Q1 , DLP470NE , DLP470TE , DLP4710 , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP500YX , DLP5500 , DLP550HE , DLP550JE , DLP5530-Q1 , DLP5530S-Q1 , DLP5531-Q1 , DLP5533A-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LE , DLP650LNIR , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP670RE , DLP670S , DLP7000 , DLP7000UV , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV
The two main types of DMD windows are directly related to the packaging types:
Both the WLP window and the Type A window have an anti-reflective thin film coating to reduce reflections and increase transmission efficiency. Depending on the application, either the visible, UV, or NIR coating is used.
The values below describe a single pass of visible light (420 nm–680 nm) with random polarization through the window, and accounting for two surface coatings.
All transmittance values are the total transmittance of the window (through both surfaces and glass). A transmission number of 96% is used in the Table 6-1 calculation representing a double pass through the window with approximately 99% transmission at each coated surface. See the DMD data sheets for device specific values.
For more information on window transmittance, see Wavelength Transmittance Considerations for DLP® DMD Window.