DLPA083B june 2019 – april 2023 DLP2000 , DLP2010 , DLP230KP , DLP230NP , DLP3010 , DLP3030-Q1 , DLP3310 , DLP4620S-Q1 , DLP4710 , DLP471TP , DLP500YX , DLP5500 , DLP5530-Q1 , DLP5530S-Q1 , DLP5531-Q1 , DLP5533A-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LNIR , DLP670S , DLP7000 , DLP7000UV , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV
The semiconductor processing required to build the mirror structure can result in the mirrors deviating from a perfectly flat plane. However, the processing is designed and controlled to minimize the non-flatness or non-planarity of the mirror. Diffraction modeling described below can be used to predict losses due to non-flat mirrors. However, the calculation below assume a flat mirror.