DLPA083B june 2019 – april 2023 DLP2000 , DLP2010 , DLP230KP , DLP230NP , DLP3010 , DLP3030-Q1 , DLP3310 , DLP4620S-Q1 , DLP4710 , DLP471TP , DLP500YX , DLP5500 , DLP5530-Q1 , DLP5530S-Q1 , DLP5531-Q1 , DLP5533A-Q1 , DLP6500FLQ , DLP6500FYE , DLP650LNIR , DLP670S , DLP7000 , DLP7000UV , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV
Table 2-1 shows typical on-state fill factor based on DMD micromirror pitch.
| DMD Examples (1) | MICROMIRROR Pitch (µm) | Nominal Tilt Angle (deg.) | Illumination f-number |
Typical On-State Fill Factor (2)(3) | |
|---|---|---|---|---|---|
| DLP7000 | 13.68 | 12 | 2.4 | 92% | |
| DLP650LE | 10.8 | 12 | 2.4 | 92% | |
| DLP780TE DLP800RE |
9.0 | 14.5 | 2.0 | 97% | |
| DLP3030-Q1 DLP5534-Q1 DLP4501 DLP9000 |
7.6 7.6 7.56 7.56 |
12 | 2.4 | 94% | |
| DLP3010 | 5.4 | 17 | 1.7 | 93% | |