DLPU100A May 2020 – April 2024 DLP3021-Q1
The following pins are hardware-dedicated on Spartan 7 FPGA. For primary guidelines, see Xilinx documentation. Descriptions in Table 2-5 are recommendations for application-specific consideration.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
PUDC | B10 | I | Pullup during configuration Tie either directly (or through a 1-KΩ or less resistor) to GND. This will enable pullups on pins during configuration. |
PROGRAMZ | N8 | I | Asynchronous reset to configuration logic (active low) |
INITZ | N7 | B (open drain) | Indicates initialization of configuration memory (active low) |
DONE | M9 | B | Indicates successful completion of configuration (active high) |
CFGBVS_0 | N9 | I | Tie to ground |
DXN_0 | J7 | N/A | Temperature-sensing diode pin for FPGA. Tie to ground if not used. |
DXP_0 | J8 | N/A | Temperature-sensing diode pin for FPGA. Tie to ground if not used. |
M0_0 | L10 | I | Configuration mode select Tie to 1.8V. |
M1_0 | L8 | I | Configuration mode select Tie to ground. |
M2_0 | L9 | I | Configuration mode select Tie to ground. |
HSTL VREF | C4, L3 | REF | Voltage reference for HSTL 1.8-V input |
TDO(1) | M6 | I | JTAG data output |
TDI(1) | M7 | I | JTAG data input |
TCK(1) | A8 | O | JTAG clock |
TMS(1) | L7 | I | JTAG mode select |