DLPU100A May 2020 – April 2024 DLP3021-Q1
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
VCCAUX | D6, D8, D10 | PWR | 1.8-V power supply pins for auxiliary circuits |
VCCBRAM | C7, C9 | PWR | 1.0-V power supply pins for the FPGA logic block RAM |
VCCINT | E7, E9, F6, G9, H6, J9, K6, K8 | PWR | 0.9-V/1.0-V power supply pins for the internal core logic |
VCCO_0 | N6, P8 | PWR | Power supply pins for bank 0 |
VCCO_14 | F10, H10, K10 | PWR | Power supply pins for bank 14 |
VCCO_34 | E5, G5, J5 | PWR | Power supply pins for bank 34 |
GND | A1, H5, H9, J2, J6, J10, J12, K4, K5, K7, K9, K14, L1, L5, L6, L11, M3, M8, M13, N5, N10, P1, P5, P6, P7, P9, P14, A6, A11, A14, B3, B8, B13, C6, C8, D2, D5, D7, D9, D12, E4, E6, E8, E10, E14, F1, F5, F9, F11, G3, G6, G10, G11, G13 | RTN | Ground |