DLPU130 December   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Additional Image
    2. 2.2 Power Requirements
    3. 2.3 Connector/Header Information
    4. 2.4 Boot Mode Pin Mapping
    5. 2.5 Debug Information
  8. 3Software
    1. 3.1 Software Installation
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Power Requirements

Follow the following steps to properly supply power to the EVM:

  1. Connect the barrel jack (J1) or banana cable connectors (J7 and J8) to a power supply that meets input power specification defined in Specification. A 12-V supply with a 0.5-A limit is recommended for out-of-box evaluation.
  2. Turn on the supply power.
  3. When power is supplied correctly, the red LED (D2) illuminates.