DLPU130 December 2023
The DLP® products DLP2021AM263Q1EVM is an electronic only system designed to enable accelerated evaluation of the DLP2021-Q1 chipset. The DLP2021-Q1 digital micromirror device (DMD) interfaces with a Sitara MCU-based DMD controller to enable a graphics processing unit (GPU) free system architecture. The 4-bit wide eMMC flash interface of the Sitara MCU allows for fast memory reads to support 25-fps playback, and fast writes to enable on the fly re-programming of image/video content. Daughtercard sockets on this EVM enable automotive and industrial centric interfaces such as 10BASE-T1S Ethernet or CAN-FD. This EVM is compatible with single white LED and RGB LED illumination sources. The DLP2021LEQ1EVM is not a production design and is intended for evaluation only.