Download and install the
following software from TI:
- DLP Control
Program (DLPC136): DLPC136.
- DLP Composer for
DGP (DLPC137): DLPC137.
- Code Composer
Studio (Version 12.2.0.00009 as minimum requirement): CCSTUDIO.
- MCU-PLUS-SDK-AM263X (Version 08.06.00.34 as minimum
requirement): MCU-PLUS-SDK-AM263X.
Example host interface from third-parties:
- The C232HM MPSSE
cable requires USB device drivers, available free from FTDICHIP. The D2XX driver is
used with application software to directly access the FT232H
in the cable though a DLL.
- Total Phase Cheetah™ USB adapter: USB-DRIVERSWINDOWS.