JAJSDF7A January 2017 – May 2017 LMK61E0M
PRODUCTION DATA.
Certain systems require the processors to be tested at clock frequencies that are slower or faster by 5% or 10%. The LMK61E0 offers the ability to change its output divider for the desired change from its nominal output frequency as explained in High-Speed Output Divider.
Figure 7. System Implementation With Clock Compensation for Standards Compliance