JAJSDF7A January 2017 – May 2017 LMK61E0M
PRODUCTION DATA.
The PLL_MASHCTRL register provides control of the fractional divider for PLL.
| BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION | |
|---|---|---|---|---|---|---|
| [7:4] | RESERVED | - | - | N | Reserved. | |
| [3:2] | PLL_DTHRMODE[1:0] | RW | 0x3 | Y | Mash Engine dither mode control. | |
| DITHERMODE | Dither Configuration | |||||
| 0 (0x0) | Weak | |||||
| 1 (0x1) | Reserved | |||||
| 2 (0x2) | Reserved | |||||
| 3 (0x3) | Dither Disabled | |||||
| [1:0] | PLL_ORDER[1:0] | RW | 0x0 | Y | Mash Engine Order. | |
| ORDER | Order Configuration | |||||
| 0 (0x0) | Integer Mode Divider | |||||
| 1 (0x1) | Reserved | |||||
| 2 (0x2) | Reserved | |||||
| 3 (0x3) | 3rd order | |||||