JAJSE28B October 2017 – August 2018 UCC27710
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Supply Block | ||||||
| VVDD ON | Turn-on threshold voltage of VDD | 8.0 | 8.9 | 9.8 | V | |
| VVDD OFF | Turn-off threshold voltage of VDD | 7.5 | 8.4 | 9.3 | ||
| VVDD HYS | Hysteresis of VDD | 0.5 | ||||
| VVHB ON | Turn-on threshold voltage of VHB-VHS | 7.2 | 8.2 | 9.2 | ||
| VVHB OFF | Turn-off threshold voltage of VHB-VHS | 6.4 | 7.3 | 8.3 | ||
| VVHB HYS | Hysteresis of VHB-VHS | 0.5 | 0.9 | |||
| IQ | Total quiescent supply current | HI = LI = 0 V or 5 V, DC on/off state | 180 | 255 | 420 | µA |
| IQVDD | Quiescent VDD-COM supply current | HI = LI = 0 V or 5 V, DC on/off state | 190 | 320 | ||
| IQBS | Quiescent HB-HS supply current | HI = 0 V or 5 V, HO in DC on/off state | 65 | 100 | ||
| IBL | Bootstrap supply leakage current | HB = HS = 600 V | 20 | |||
| IOP | Dynamic operating current | HI = LI = 0 V or 5 V, f = 100 kHz, duty = 50%, CL = 1nF | 3800(1) | 4500 | ||
| Input Block | ||||||
| VINH | Input Pin (HI, LI) high threshold | 1.6 | 2.0 | 2.4 | V | |
| VINL | Input Pin (HI, LI) low threshold | 0.8 | 1.2 | 1.5 | ||
| VINHYS | Input Pin (HI, LI) threshold hysteresis | 0.8 | ||||
| IINL | HI, LI input low bias current | HI, LI = 0 V | -5 | 0 | 5 | µA |
| IINH | HI, LI input high bias current | HI, LI = 5 V | 1.7 | 70 | ||
| Output Block | ||||||
| VDD-VLOH | LO output high voltage | LI = 5V, ILO = –20 mA | 200 | 360 | mV | |
| VHB-VHOH | HO output high voltage | HI = 5V, IHO = –20 mA | 200 | 360 | ||
| VLOL | LO output low voltage | LI = 0V, ILO = 20 mA | 60 | 110 | ||
| VHOL | HO output low voltage | HI = 0V, IHO = 20 mA | 60 | 110 | ||
| RLOL, RHOL | LO, HO output pull-down resistance | ILO = IHO = 20 mA | 3.0 | 5.5 | Ω | |
| RLOH, RHOH | LO, HO output pull-up resistance | ILO = IHO = –20 mA | 10 | 18 | ||
| IGPK-(1) | HO, LO output low short circuit pulsed current | HI = LI = 0 V, HO = LO = 15 V, PW < 10 µs | 1.0 | A | ||
| IGPK+(1) | HO, LO output high short circuit pulsed current | HI = LI = 5 V, HO = LO = 0 V, PW<10 µs | -0.5 | |||