JAJSE28B October 2017 – August 2018 UCC27710
PRODUCTION DATA.
Table 4 shows the reference design parameters for the example application: UCC27710 for driving 650-V MOSFETs in a high side-low side configuration.
| PARAMETER | VALUE | UNIT | |
|---|---|---|---|
| Power Transistor | IPB65R420CFD | - | |
| VDD | 12 | V | |
| Input signal amplitude | 3.3 | V | |
| Switching Frequency (fSW) | 100 | kHz | |
| DC Link Voltage (VHV) | 400 | V | |