JAJSE28B October   2017  – August 2018 UCC27710

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
  4. 4 概略回路図
    1.     標準的な伝播遅延の比較
  5. 5 改訂履歴
  6. 6 概要(続き)
  7. 7 Pin Configuration and Functions
    1.     Pin Functions
  8. 8 Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Dynamic Electrical Characteristics
    7. 8.7 Typical Characteristics
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 VDD and Under Voltage Lockout
      2. 9.3.2 Input and Output Logic Table
      3. 9.3.3 Input Stage
      4. 9.3.4 Output Stage
      5. 9.3.5 Level Shift
      6. 9.3.6 Low Propagation Delays and Tightly Matched Outputs
      7. 9.3.7 Parasitic Diode Structure
    4. 9.4 Device Functional Modes
      1. 9.4.1 Minimum Input Pulse Operation
      2. 9.4.2 Output Interlock and Dead Time
      3. 9.4.3 Operation Under 100% Duty Cycle Condition
      4. 9.4.4 Operation Under Negative HS Voltage Condition
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Selecting HI and LI Low Pass Filter Components (RHI, RLI, CHI, CLI)
        2. 10.2.2.2 Selecting Bootstrap Capacitor (CBOOT)
        3. 10.2.2.3 Selecting VDD Bypass/Holdup Capacitor (CVDD) and Rbias
        4. 10.2.2.4 Selecting Bootstrap Resistor (RBOOT)
        5. 10.2.2.5 Selecting Gate Resistor RON/ROFF
        6. 10.2.2.6 Selecting Bootstrap Diode
        7. 10.2.2.7 Estimate the UCC27710 Power Losses (PUCC27710)
        8. 10.2.2.8 Estimating Junction Temperature
        9. 10.2.2.9 Operation With IGBT's
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントのサポート
      1. 13.1.1 関連資料
    2. 13.2 関連リンク
    3. 13.3 コミュニティ・リソース
    4. 13.4 商標
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 Glossary
  14. 14メカニカル、パッケージ、および注文情報

Estimate the UCC27710 Power Losses (PUCC27710)

The power losses of UCC27710 (PUCC27710) are estimated by calculating losses from several components. The gate drive loss in the UCC27710 is typically dominated by gate drive losses associated with charging and discharging the power device gate charge. There are other losses to consider outlined below.

To determine the UCC27710 operating with no driver load, refer to the Typical Characteristics Figure 26 for IDD and IHB to determine the operating current at the appropriate fSW. The operating current power losses with no driver load are calculated in Equation 15:

Equation 15. UCC27710 qu15_slusdo5.gif

Static losses due to leakage current (IBL) are calculated from the HB high-voltage node as shown in Equation 16:

Equation 16. UCC27710 qu16_slusdo5.gif

Equation 17 calculates dynamic losses during the operation of the level shifter at HO turn-off edge. QP, typically 0.6 nC, is the charge absorbed by the level shifter during operation at each edge. Please note that if high-voltage switching occurs during HO turn-on as well (as in the case of ZVS topologies), then the power loss due to this component must be effectively doubled.

Equation 17. UCC27710 qu17_slusdo5.gif

where

  • VHV: DC link high voltage input in V
  • fSW: Switching frequency of converter in Hz.

Dynamic losses incurred due to the gate charge while driving the FETs Q1 and Q2 are calculated Equation 18. Please note that this component typically dominates over the dynamic losses related to the internal VDD and VHB switching logic circuitry in UCC27710. The losses incurred driving the gate charge are not all dissipated in the gate driver device, this includes losses in the external gate resistance and internal power switch gate resistance.

Equation 18. UCC27710 qu18_slusdo5.gif

The UCC27710 gate driver loss on the output stage ,PGDO, is part of PQG1,QG2. If the external gate resistances are zero most of the PQG1,QG2 will be dissipated in the UCC27710. If there are external gate resistances, the total loss will be distributed between the gate driver pull-up/down resistances and the external gate resistances.

The gate drive power dissipated within the UCC27710 driver can be determined by Equation 19:

Equation 19. UCC27710 qu19_slusdo5.gif

In this example the gate drive related losses are approximately 24 mW as shown in Equation 19:

Equation 20. UCC27710 qu20_slusdo5.gif

For the conditions, VDD=12 V, VHB = 400 V, HO On-state Duty cycle D = 50%, QG = 31 nC, fSW = 100 kHz, the total power loss in UCC27710 driver for a half bridge power supply topology can be estimated as follows:

Equation 21. UCC27710 qu21_slusdo5.gif