JAJSEM6K April   2006  – March 2025 TXB0104

PRODUCTION DATA  

  1.   1
  2. 1 特長
  3. 2 アプリケーション
  4. 3 概要
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics (BQA/DYY)
    6. 5.6  Electrical Characteristics (Other Packages)
    7. 5.7  Timing Requirements: VCCA = 1.2 V
    8. 5.8  Timing Requirements: VCCA = 1.5 V ± 0.1 V
    9. 5.9  Timing Requirements: VCCA = 1.8 V ± 0.15 V
    10. 5.10 Timing Requirements: VCCA = 2.5 V ± 0.2 V
    11. 5.11 Timing Requirements: VCCA = 3.3 V ± 0.3 V
    12. 5.12 Switching Characteristics: VCCA = 1.2 V (BQA/DYY)
    13. 5.13 Switching Characteristics: VCCA = 1.2 V (Other Packages)
    14. 5.14 Switching Characteristics: VCCA = 1.5 V ± 0.1 V (BQA/DYY)
    15. 5.15 Switching Characteristics: VCCA = 1.5 V ± 0.1 V (Other Packages)
    16. 5.16 Switching Characteristics: VCCA = 1.8 V ± 0.15 V (BQA/DYY)
    17. 5.17 Switching Characteristics: VCCA = 1.8 V ± 0.15 V (Other Packages)
    18. 5.18 Switching Characteristics: VCCA = 2.5 V ± 0.2 V (BQA/DYY)
    19. 5.19 Switching Characteristics: VCCA = 2.5 V ± 0.2 V (Other Packages)
    20. 5.20 Switching Characteristics: VCCA = 3.3 V ± 0.3 V (BQA/DYY)
    21. 5.21 Switching Characteristics: VCCA = 3.3 V ± 0.3 V (Other Packages)
    22. 5.22 Operating Characteristics: VCCA = 1.2 V to 1.5 V, VCCB = 1.5 V to 1.8 V
    23. 5.23 Operating Characteristics: VCCA = 1.8 V to 3.3 V, VCCB = 1.8 V to 5 V
    24. 5.24 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 ドキュメントの更新通知を受け取る方法
    2. 11.2 サポート・リソース
    3. 11.3 Trademarks
    4. 11.4 静電気放電に関する注意事項
    5. 11.5 用語集
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Parameter Measurement Information

Unless otherwise noted, all input pulses are supplied by generators that have the following characteristics:

  • PRR 10 MHz
  • ZO = 50 W
  • dv/dt ≥ 1 V/ns

Note:

All parameters and waveforms are not applicable to all devices.

TXB0104 Load
                        Circuit For Maximum Data Rate: Pulse Duration,
                        Propagation Delay Output Rise, And Fall Time Measurement
The outputs are measured one at a time, with one transition per measurement.
Figure 6-1 Load Circuit For Maximum Data Rate: Pulse Duration,
Propagation Delay Output Rise, And Fall Time Measurement
TXB0104 Load Circuit For Enable
                        and Disable Time Measurement
The outputs are measured one at a time, with one transition per measurement.
Figure 6-2 Load Circuit For Enable and Disable Time Measurement
Table 6-1 Switch Position For Enable and Disable Time Measurement (See Figure 6-2)
TEST S1
tPZL, tPLZ 2 × VCCO
tPHZ, tPZH Open
TXB0104 Voltage Waveforms
                        Propagation Delay Times
VCCI is the VCC associated with the input port.
VCCO is theVCC associated with the output port.
tPLH and tPHL are the same as tpd.
The outputs are measured one at a time, with one transition per measurement.
Figure 6-3 Voltage Waveforms Propagation Delay Times
TXB0104 Voltage Waveforms Pulse
                        Duration Figure 6-4 Voltage Waveforms Pulse Duration