JAJSEM6K April   2006  – March 2025 TXB0104

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics (BQA/DYY)
    6. 5.6  Electrical Characteristics (Other Packages)
    7. 5.7  Timing Requirements: VCCA = 1.2 V
    8. 5.8  Timing Requirements: VCCA = 1.5 V ± 0.1 V
    9. 5.9  Timing Requirements: VCCA = 1.8 V ± 0.15 V
    10. 5.10 Timing Requirements: VCCA = 2.5 V ± 0.2 V
    11. 5.11 Timing Requirements: VCCA = 3.3 V ± 0.3 V
    12. 5.12 Switching Characteristics: VCCA = 1.2 V (BQA/DYY)
    13. 5.13 Switching Characteristics: VCCA = 1.2 V (Other Packages)
    14. 5.14 Switching Characteristics: VCCA = 1.5 V ± 0.1 V (BQA/DYY)
    15. 5.15 Switching Characteristics: VCCA = 1.5 V ± 0.1 V (Other Packages)
    16. 5.16 Switching Characteristics: VCCA = 1.8 V ± 0.15 V (BQA/DYY)
    17. 5.17 Switching Characteristics: VCCA = 1.8 V ± 0.15 V (Other Packages)
    18. 5.18 Switching Characteristics: VCCA = 2.5 V ± 0.2 V (BQA/DYY)
    19. 5.19 Switching Characteristics: VCCA = 2.5 V ± 0.2 V (Other Packages)
    20. 5.20 Switching Characteristics: VCCA = 3.3 V ± 0.3 V (BQA/DYY)
    21. 5.21 Switching Characteristics: VCCA = 3.3 V ± 0.3 V (Other Packages)
    22. 5.22 Operating Characteristics: VCCA = 1.2 V to 1.5 V, VCCB = 1.5 V to 1.8 V
    23. 5.23 Operating Characteristics: VCCA = 1.8 V to 3.3 V, VCCB = 1.8 V to 5 V
    24. 5.24 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 ドキュメントの更新通知を受け取る方法
    2. 11.2 サポート・リソース
    3. 11.3 Trademarks
    4. 11.4 静電気放電に関する注意事項
    5. 11.5 用語集
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)(2)
MINMAXUNIT
VCCASupply voltage1.23.6V
VCCBSupply voltage1.655.5
VIHHigh-level input voltageData inputsVCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
VCCI × 0.65(3)VCCIV
OEVCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
VCCA × 0.655.5
VILLow-level input voltageData inputsVCCA = 1.2 V to 5.5 V
VCCB = 1.65 V to 5.5 V
0VCCI × 0.35(3)V
OEVCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
0VCCA × 0.35
VOVoltage applied to any
output in the high-impedance
or power-off state
A-portVCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
03.6V
B-portVCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
05.5
Δt/ΔvInput transition
rise or fall rate
A-port inputsVCCA = 1.2 V to 3.6 V
VCCB = 1.65 V to 5.5 V
40ns/V
B-port inputsVCCA = 1.2 V to 3.6 VVCCB = 1.65 V to 3.6 V40
VCCB = 4.5 V to 5.5 V30
TAOperating free-air temperature–4085°C
The A and B sides of an unused data I/O pair must be held in the same state, that is, both at VCCI or both at GND.
VCCA must be less than or equal to VCCB and must not exceed 3.6 V.
VCCI is the supply voltage associated with the input port.