| A1 |
2 |
2 |
2 |
A1 |
A3 |
I/O |
Input/output 1. Referenced to VCCA. |
| A2 |
3 |
3 |
3 |
A2 |
B3 |
I/O |
Input/output 2. Referenced to VCCA. |
| A3 |
4 |
4 |
4 |
A3 |
C3 |
I/O |
Input/output 3. Referenced to VCCA. |
| A4 |
5 |
5 |
5 |
A4 |
D3 |
I/O |
Input/output 4. Referenced to VCCA. |
| B1 |
13 |
13 |
10 |
C1 |
A1 |
I/O |
Input/output 1. Referenced to VCCB. |
| B2 |
12 |
12 |
9 |
C2 |
B1 |
I/O |
Input/output 2. Referenced to VCCB. |
| B3 |
11 |
11 |
8 |
C3 |
C1 |
I/O |
Input/output 3. Referenced to VCCB. |
| B4 |
10 |
10 |
7 |
C4 |
D1 |
I/O |
Input/output 4. Referenced to VCCB. |
| GND |
7 |
7 |
6 |
B4 |
D2 |
— |
Ground |
| NC |
6, 9 |
6,9 |
— |
— |
— |
— |
No
connection. Not internally connected. |
| OE |
8 |
8 |
12 |
B3 |
C2 |
I |
Tri-state output-mode enable. Pull OE low to place all outputs in
tri-state mode. Referenced to VCCA. |
| VCCA |
1 |
1 |
1 |
B2 |
B2 |
— |
A-port supply voltage 1.2V ≤ VCCA ≤ 3.6V and
VCCA ≤ VCCB. |
| VCCB |
14 |
14 |
11 |
B1 |
A2 |
— |
B-port supply voltage 1.65V ≤ VCCB ≤ 5.5V. |
| Thermal
pad |
— |
|
— |
— |
— |
— |
For the BQA, RGY package, the exposed center thermal pad must
either be connected to Ground or left electrically open. |