JAJSEM6K April 2006 – March 2025 TXB0104
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1. And make sure the VCCA ≤ VCCB.
| DESIGN PARAMETERS | EXAMPLE VALUE | |||
|---|---|---|---|---|
| Input voltage range | 1.2 V to 3.6 V | |||
| Output voltage range | 1.65 V to 5.5 V | |||