JAJSES4A February 2018 – April 2020 ADC08DJ3200
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | JMODE | ||||||
| R/W-000 | R/W-0001 0 | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R/W | 000 | RESERVED |
| 4-0 | JMODE | R/W | 0001 0 | Specify the JESD204B output mode.
Only change this register when JESD_EN = 0 and CAL_EN = 0. |