JAJSES4A February 2018 – April 2020 ADC08DJ3200
PRODUCTION DATA.
The devices listed in Table 1 are part of a pin-to-pin compatible, high-speed, wide-bandwidth ADC family. The family is offered to provide a scalable family of devices for varying resolution, sampling rate and signal bandwidth.
| PART NUMBER | MAXIMUM
SAMPLING RATE |
RESOLUTION | DUAL CHANNEL
DECIMATION |
SINGLE CHANNEL
DECIMATION |
INTERFACE
(MAX LINERATE) |
|---|---|---|---|---|---|
| ADC12DJ5200RF | Single 10.4 GSPS
Dual 5.2 GSPS |
12-bit | Complex: 4x, 8x | Complex: 4x, 8x | JESD204B / JESD204C
(17.16 Gbps) |
| ADC12DJ3200 | Single 6.4 GSPS
Dual 3.2 GSPS |
12-bit | Real: 2x
Complex: 4x, 8x, 16x |
None | JESD204B
(12.8 Gbps) |
| ADC08DJ3200 | Single 6.4 GSPS
Dual 3.2 GSPS |
8-bit | None | None | JESD204B
(12.8 Gbps) |
| ADC12DJ2700 | Single 5.4 GSPS
Dual 2.7 GSPS |
12-bit | Real: 2x
Complex: 4x, 8x, 16x |
None | JESD204B
(12.8 Gbps) |