JAJSES4A February 2018 – April 2020 ADC08DJ3200
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage range | VA19(2) | –0.3 | 2.35 | V |
| VA11(2) | –0.3 | 1.32 | ||
| VD11(3) | –0.3 | 1.32 | ||
| Voltage between VD11 and VA11 | –1.32 | 1.32 | ||
| Voltage between AGND and DGND | –0.1 | 0.1 | V | |
| Pin voltage range | DA[7:0]+, DA[7:0]–, DB[7:0]+, DB[7:0]–, TMSTP+, TMSTP–(3) | –0.5 | min(1.32, VD11+0.5) | V |
| CLK+, CLK–, SYSREF+, SYSREF–(2) | –0.5 | min(1.32, VA11+0.5) | ||
| BG, TDIODE+, TDIODE–(2) | –0.5 | min(2.35, VA19+0.5) | ||
| INA+, INA–, INB+, INB–(2) | –1 | 1 | ||
| CALSTAT, CALTRIG, NCOA0, NCOA1, NCOB0, NCOB1, ORA0, ORA1, ORB0, ORB1, PD, SCLK, SCS, SDI, SDO, SYNCSE(2) | –0.5 | VA19+0.5 | ||
| Peak input current (any input except INA+, INA–, INB+, INB–) | –25 | 25 | mA | |
| Peak input current (INA+, INA–, INB+, INB–) | –50 | 50 | mA | |
| Peak RF input power (INA+, INA–, INB+, INB–) | Single-ended with ZS-SE = 50 Ω or differential with ZS-DIFF = 100 Ω | 16.4 | dBm | |
| Peak total input current (sum of absolute value of all currents forced in or out, not including power-supply current) | 100 | mA | ||
| Operating free-air temperature, TA | –40 | 85 | °C | |
| Operating junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |