JAJSES4A February 2018 – April 2020 ADC08DJ3200
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ALARM | ||||||
| R | R | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | RESERVED | R | Undefined | RESERVED |
| 0 | ALARM | R | Undefined | This bit returns a 1 whenever any alarm occurs that is unmasked in the ALM_STATUS register. Use ALM_MASK to mask (disable) individual alarms. CAL_STATUS_SEL can be used to drive the ALARM bit onto the CALSTAT output pin to provide a hardware alarm interrupt signal. |