JAJSFA4D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The REFDETCTL register provides control over input reference clock detect features.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:6] | DETECT_MODE_SEC[1:0] | RW | 0x1 | Y | Secondary Input Energy Detector Mode Control. The DETECT_MODE_SEC field determines the method for Energy Detection on a single-ended signal on the Secondary Input as follows. When rising and/or falling slew rate detector is enabled, the reference input should meet the following conditions for correct operation: VIH < 1.7 V and VIL > 0.2 V. When VIH/VIL level detector is enabled, the reference input should meet the following conditions for correct operation: VIH < 1.5 V and VIL > 0.4 V. | |
DETECT_MODE_SEC | Energy Detection Method | |||||
0 (0x0) | Rising Slew Rate Detector | |||||
1 (0x1) | Rising and Falling Slew Rate Detector | |||||
2 (0x2) | Falling Slew Rate Detector | |||||
3 (0x3) | VIH/VIL Level Detector | |||||
[5:4] | DETECT_MODE_PRI[1:0] | RW | 0x1 | Y | Primary Input Energy Detector Mode Control. The DETECT_MODE_PRI field determines the method for Energy Detection on a single-ended signal on the Primary Input as follows. When rising and/or falling slew rate detector is enabled, the reference input should meet the following conditions for correct operation: VIH < 1.7 V and VIL > 0.2 V. When VIH/VIL level detector is enabled, the reference input should meet the following conditions for correct operation: VIH < 1.5 V and VIL > 0.4 V. | |
DETECT_MODE_PRI | Energy Detection Method | |||||
0 (0x0) | Rising Slew Rate Detector | |||||
1 (0x1) | Rising and Falling Slew Rate Detector | |||||
2 (0x2) | Falling Slew Rate Detector | |||||
3 (0x3) | VIH/VIL Level Detector | |||||
[3:2] | LVL_SEL_SEC[1:0] | RW | 0x1 | Y | Secondary Input Comparator Level Selection. The LVL_SEL_SEC fields determines the levels on a differential signal for the Secondary Input Energy Detection block as follows. | |
LVL_SEL_SEC | Comparator Levels | |||||
0 (0x0) | 200 mV Differential | |||||
1 (0x1) | 300 mV Differential | |||||
2 (0x2) | 400 mV Differential | |||||
3 (0x3) | RESERVED | |||||
[1:0] | LVL_SEL_PRI[1:0] | RW | 0x1 | Y | Primary Input Comparator Level Selection. The LVL_SEL_PRI field determines the levels on a differential signal for the Primary Input Energy Detection block as follows. | |
LVL_SEL_PRI | Comparator Levels | |||||
0 (0x0) | 200 mV Differential | |||||
1 (0x1) | 300 mV Differential | |||||
2 (0x2) | 400 mV Differential | |||||
3 (0x3) | RESERVED |