JAJSFA4D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOUT | Output Frequency(2) | 1 | 1000 | MHz | ||
VOD | Output Voltage Swing | 400 | 600 | 800 | mV | |
VSS | Differential Output Peak-to-Peak Swing | 2 × |VOD| | V | |||
VOS | Output Common Mode | 250 | 550 | mV | ||
tSKEW(3) | Output-to-output skew | CML-to-CML; same divide value | 60 | ps | ||
tPROP-DIFF | IN-to-OUT Propagation Delay | PLL Bypass | 400 | ps | ||
tR/tF(3) | Output Rise/Fall Time | 20% to 80%, < 300 MHz | 190 | 300 | ps | |
±100 mV around center point, > 300 MHz | 200 | ps | ||||
PN-Floor | Output Phase Noise Floor (fOFFSET > 10 MHz) | 156.25 MHz | –160 | dBc/Hz | ||
ODC(3) | Output Duty Cycle | 45% | 55% |