JAJSFA4D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
The REGCOMMIT_PAGE register determines the region of the EEPROM/SRAM array that is populated by the REGCOMMIT operation.
Bit # | Field | Type | Reset | EEPROM | Description |
---|---|---|---|---|---|
[7:4] | RESERVED | - | - | N | Reserved. |
[3:0] | REGCOMMIT_PG[3:0] | RW | 0x0 | N | Register Commit Page (1 of 6 available pages that can be selected by the GPIO[3:2] pins for default powerup state. NOTE: Valid page values are 0 to 5. Do not use other values.) |