JAJSFA4D August 2015 – April 2018 LMK03328
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input High Voltage | 1.4 | V | |||
VIM | Input Mid Voltage | 0.9 | V | |||
VIL | Input Low Voltage | 0.4 | V | |||
IIH | Input High Current | VIH = VDD_DIG | –40 | 40 | µA | |
IIL | Input Low Current | VIL = GND | –40 | 40 | µA | |
CIN | Input Capacitance | 2 | pF |