JAJSG08E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
| PARAMETER | EXECUTION MEMORY | TEST CONDITION | FREQUENCY (fMCLK = fSMCLK) | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 MHz
0 WAIT STATES (NWAITSx = 0) |
8 MHz
0 WAIT STATES (NWAITSx = 0) |
16 MHz
1 WAIT STATE (NWAITSx = 1) |
|||||||
| TYP | MAX | TYP | MAX | TYP | MAX | ||||
| IAM, FRAM(0%) | FRAM
0% cache hit ratio |
3 V, 25°C | 504 | 2772 | 3047 | 3480 | µA | ||
| 3 V, 85°C | 516 | 2491 | 2871 | ||||||
| IAM, FRAM(100%) | FRAM
100% cache hit ratio |
3 V, 25°C | 203 | 625 | 1000 | 1215 | µA | ||
| 3 V, 85°C | 212 | 639 | 1016 | ||||||
| IAM, RAM(2) | RAM | 3 V, 25°C | 229 | 818 | 1377 | µA | |||