JAJSG08E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| feUSCI | eUSCI input clock frequency | Internal: SMCLK or MODCLK, External: UCLK,
duty cycle = 50% ±10% |
2 V, 3 V | 16 | MHz | |
| fBITCLK | BITCLK clock frequency
(equals baud rate in Mbaud) |
2 V, 3 V | 5 | MHz | ||
Table 5-15 lists the characteristics of the eUSCI in UART mode.