JAJSG08E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fADCCLK | For specified performance of ADC linearity parameters | 2 V to 3.6 V | 0.45 | 5 | 5.5 | MHz | |
| fADCOSC | Internal ADC oscillator (MODOSC) | ADCDIV = 0, fADCCLK = fADCOSC | 2 V to 3.6 V | 4.5 | 5.0 | 5.5 | MHz |
| tCONVERT | Conversion time | REFON = 0, Internal oscillator,
10 ADCCLK cycles, 10-bit mode, fADCOSC = 4.5 MHz to 5.5 MHz |
2 V to 3.6 V | 2.18 | 2.67 | µs | |
| External fADCCLK from ACLK or SMCLK,
ADCSSEL ≠ 0 |
2 V to 3.6 V | 12 × 1 / fADCCLK | |||||
| tADCON | Turnon settling time of the ADC | The error in a conversion started after tADCON is less than ±0.5 LSB,
Reference and input signal already settled |
100 | ns | |||
| tSample | Sampling time | RS = 1000 Ω, RI(1) = 36000 Ω, CI = 3.5 pF,
Approximately 8 Tau (t) are required for an error of less than ±0.5 LSB(2) |
2 V | 1.5 | µs | ||
| 3 V | 2.0 | ||||||
Table 5-22 lists the linearity parameters of the ADC.