JAJSG11F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
| PARAMETER | EXECUTION MEMORY | TEST CONDITIONS | Frequency (fMCLK = fSMCLK) | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 MHz 0 WAIT STATES (NWAITSx = 0) |
8 MHz 0 WAIT STATES (NWAITSx = 0) |
16 MHz 1 WAIT STATE (NWAITSx = 1) |
|||||||
| TYP | MAX | TYP | MAX | TYP | MAX | ||||
| IAM, FRAM(0%) | FRAM 0% cache hit ratio |
3 V, 25°C | 504 | 2874 | 3156 | 3700 | µA | ||
| 3 V, 85°C | 516 | 2919 | 3205 | ||||||
| IAM, FRAM(100%) | FRAM 100% cache hit ratio |
3 V, 25°C | 209 | 633 | 1056 | 1298 | µA | ||
| 3 V, 85°C | 217 | 647 | 1074 | ||||||
| IAM, RAM(2) | RAM | 3 V, 25°C | 231 | 809 | 1450 | µA | |||