JAJSG11F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Figure 9-5 shows the port schematic. Table 9-16 summarizes the selection of the pin functions.
Figure 9-5 Port P3 Input/Output With Schmitt Trigger| PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |
|---|---|---|---|---|
| P3DIR.x | LCDSy | |||
| P3.0/L8 | 0 | P3.0 (I/O) | I: 0; O: 1 | 0 |
| L8 | X | 1 (y = 8) | ||
| P3.1/L9 | 1 | P3.1 (I/O) | I: 0; O: 1 | 0 |
| L9 | X | 1 (y = 9) | ||
| P3.2/L10 | 2 | P3.2 (I/O) | I: 0; O: 1 | 0 |
| L10 | X | 1 (y = 10) | ||
| P3.3/L11 | 3 | P3.3 (I/O) | I: 0; O: 1 | 0 |
| L11 | X | 1 (y = 11) | ||
| P3.4/L12 | 4 | P3.4 (I/O) | I: 0; O: 1 | 0 |
| L12 | X | 1 (y = 12) | ||
| P3.5/L13 | 5 | P3.5 (I/O) | I: 0; O: 1 | 0 |
| L13 | X | 1 (y = 13) | ||
| P3.6/L14 | 6 | P3.6 (I/O) | I: 0; O: 1 | 0 |
| L14 | X | 1 (y = 14) | ||
| P3.7/L15 | 7 | P3.7 (I/O) | I: 0; O: 1 | 0 |
| L15 | X | 1 (y = 15) | ||