JAJSG11F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Table 6-1 summarizes the features of the available family members.
| DEVICE(1)(2) | PROGRAM FRAM + INFORMATION FRAM (BYTES) | SRAM (BYTES) | TA0, TA1 | eUSCI_A | eUSCI_B | 10-BIT ADC CHANNELS | LCD SEGMENTS | I/O | PACKAGE TYPE |
|---|---|---|---|---|---|---|---|---|---|
| MSP430FR4133IPM | 15360 + 512 | 2048 | 3 × CCR(3) | 1 | 1 | 10 | 4 × 36 8 × 32 |
60 | 64 PM (LQFP) |
| MSP430FR4132IPM | 8192 + 512 | 1024 | 3 × CCR(3) | 1 | 1 | 10 | 4 × 36 8 × 32 |
60 | 64 PM (LQFP) |
| MSP430FR4131IPM | 4096 + 512 | 512 | 3 × CCR(3) | 1 | 1 | 10 | 4 × 36 8 × 32 |
60 | 64 PM (LQFP) |
| MSP430FR4133IG56 | 15360 + 512 | 2048 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 30 8 × 26 |
52 | 56 DGG (TSSOP56) |
| MSP430FR4132IG56 | 8192 + 512 | 1024 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 30 8 × 26 |
52 | 56 DGG (TSSOP56) |
| MSP430FR4131IG56 | 4096 + 512 | 512 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 30 8 × 26 |
52 | 56 DGG (TSSOP56) |
| MSP430FR4133IG48 | 15360 + 512 | 2048 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 24 8 × 20 |
44 | 48 DGG (TSSOP48) |
| MSP430FR4132IG48 | 8192 + 512 | 1024 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 24 8 × 20 |
44 | 48 DGG (TSSOP48) |
| MSP430FR4131IG48 | 4096 + 512 | 512 | 3 × CCR(3) | 1 | 1 | 8 | 4 × 24 8 × 20 |
44 | 48 DGG (TSSOP48) |