JAJSG11F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Due to the flexibility of the LCD_E peripheral module to accommodate various segment-based LCDs, selecting the right display for the application in combination with determining specific design requirements is often an iterative process. There can be well-defined requirements in terms of how many individually addressable LCD segments must be controlled, what the requirements for LCD contrast are, which device pins are available for LCD use and which are required by other application functions, and what the power budget is, to name just a few. TI strongly recommends reviewing the LCD_E peripheral module chapter in the MSP430FR4xx and MSP430FR2xx Family User's Guide during the initial design requirements and decision process. Table 10-1 provides a brief overview over different choices that can be made and their impact.
| OPTION OR FEATURE | IMPACT OR USE CASE |
|---|---|
| Multiplexed LCD |
|
| Static LCD |
|
| Internal Bias Generation |
|
| External Bias Generation |
|
| Internal Charge Pump |
|