JAJSG11F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Figure 9-9 shows the port schematic. Table 9-20 summarizes the selection of the pin functions.
Figure 9-9 Port P5.0, P5.1, P5.2, and P5.3 Input/Output With Schmitt Trigger| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | ||
|---|---|---|---|---|---|
| P5DIR.x | P5SEL0.x | LCDSy | |||
| P5.0/UCB0STE/L32 | 0 | P5.0 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCB0STE | 0 | 1 | 0 | ||
| L32 | X | X | 1 (y = 32) | ||
| P5.1/UCB0CLK/L33 | 1 | P5.1 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCB0CLK | 0 | 1 | 0 | ||
| L33 | X | X | 1 (y = 33) | ||
| P5.2/UCB0SIMO/ UCB0SDA/L34 | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCB0SIMO/UCB0SDA | 0 | 1 | 0 | ||
| L34 | X | X | 1 (y = 34) | ||
| P5.3/UCB0SOMI/ UCB0SCL/L35 | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCB0SOMI/UCB0SCL | 0 | 1 | 0 | ||
| L35 | X | X | 1 (y = 35) | ||