JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
The LP8758-E0 is controlled via an I2C-compatible interface. START and STOP conditions classify the beginning and end of the I2C session. A START condition is defined as SDA transitions from HIGH to LOW while SCL is HIGH. A STOP condition is defined as SDA transition from LOW to HIGH while SCL is HIGH. The I2C master always generates the START and STOP conditions.
Figure 14. Start and Stop Sequences The I2C bus is considered busy after a START condition and free after a STOP condition. During data transmission the I2C master can generate repeated START conditions. A START and a repeated START condition are equivalent function-wise. The data on SDA must be stable during the HIGH period of the clock signal (SCL). In other words, the state of SDA can only be changed when SCL is LOW. Figure 15 shows the SDA and SCL signal timing for the I2C-Compatible Bus. See the I2C Serial Bus Timing Requirements for timing values.
Figure 15. I2C-Compatible Timing