JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
Address: 0x23
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| BUCK_LOAD_CURRENT[7:0] |
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:0 | BUCK_LOAD_
CURRENT[7:0] |
R | 0x0 | This register describes 8 LSB bits of the average load current on selected converter core with a resolution of 20 mA per LSB and maximum 20-A current. |