JAJSG84B January 2016 – June 2018 LP8758-E0
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| INPUT VOLTAGE | ||||
| VIN_Bx, VANA | Voltage on power connections | –0.3 | 6 | V |
| SW_Bx | Voltage on buck switch nodes | –0.3 | (VIN_Bx + 0.3 V) with
6 V maximum |
V |
| FB_Bx | Voltage on buck voltage sense nodes | –0.3 | (VANA + 0.3 V) with
6 V maximum |
V |
| NRST | Voltage on NRST input | –0.3 | 3.6 | V |
| ENx, SDA, SCL, nINT | Voltage on logic pins (input or output pins) | –0.3 | 3.6 | |
| CURRENT | ||||
| VIN_Bx, SW_Bx, PGND_Bx | Current on power pins (average current over 100k hour lifetime, TJ = 125°C) | 0.62 | A/pin | |
| TEMPERATURE | ||||
| TJ-MAX | Junction temperature | −40 | 150 | °C |
| Maximum lead temperature (soldering, 10 seconds)(3) | 260 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C |