JAJSKM1C october 2019 – september 2021 UCC5870-Q1
PRODUCTION DATA
Table 8-1 lists reference design parameters for the example application: UCC51870 driving 400V IGBT transistors in a low-side configuration.
| PARAMETER | VALUE | UNITS |
|---|---|---|
| DC Bus Voltage | 400 | V |
| VCC1 | 3.3 | V |
| VCC2 | 15 | V |
| VEE2 | -8 | V |
| Switching Frequency | 10 | kHz |