JAJSKM1C october 2019 – september 2021 UCC5870-Q1
PRODUCTION DATA
When using an external Miller clamp, select a MOSFET with the required RDSON for the desired pulldown strength. Connect CLAMP to the gate of the pulldown transistor, the drain to the gate of the external power FET, and the source to GND2 at the external power FET.