JAJSKM1C october 2019 – september 2021 UCC5870-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | TA = 125C | 500 | mW | ||
| PD1 | Maximum power dissipation (side-1) | TA = 125C | 50 | mW | ||
| PD2 | Maximum power dissipation (side-2) | TA = 125C | 450 | mW | ||