JAJSQ73C june 2014 – may 2023 TPS65263
PRODUCTION DATA
The device is triple synchronous step down dc/dc converter with I2C interface. It is typically used to convert a higher dc voltage to lower dc voltages with continuous available output current of 3 A / 2 A / 2 A. The following design procedure can be used to select component values for the TPS65263. This section presents a simplified discussion of the design process.