JAJSQ73C june 2014 – may 2023 TPS65263
PRODUCTION DATA
To prevent the sub-harmonic oscillations when the device operates at duty cycles greater than 50%, the TPS65263 adds built-in slope compensation, which is a compensating ramp to the switch current signal.