JAJSQ73C june 2014 – may 2023 TPS65263
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Vout3_Bit7 | Vout3_Bit6 | Vout3_Bit5 | Vout3_Bit4 | Vout3_Bit3 | Vout3_Bit2 | Vout3_Bit1 | Vout3_Bit0 |
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Vout3_Bit7 | R/W | GO bit, must set to 1 to enable I2C controlled VID voltages (default 0) | |
6 | Vout3_Bit6 | R/W | 128 voltage selections with 7-bits control (default 0) Voltage range: 0.68 to 1.95 V Voltage step resolution: 10 mV 0x00H: Vout3 = 0.68 V; 0x7FH: Vout3 = 1.95 V | |
5 | Vout3_Bit5 | |||
4 | Vout3_Bit4 | |||
3 | Vout3_Bit3 | |||
2 | Vout3_Bit2 | |||
1 | Vout3_Bit1 | |||
0 | Vout3_Bit0 |