JAJSQU7B July 2023 – June 2024 AWRL1432
PRODUCTION DATA
Ball name: VDD_SRAM
| Min | Typ | Max | Unit | ||
|---|---|---|---|---|---|
| Recommended value(s) of C | C1 | 4.9 | 10.0 | 11.0 | uF |
| C2 | 1.3 | 2.2 | 2.4 | uF | |
| Allowed output parasitic inductance | Ball to 1st Capacitor lead (LT1) | 0.5 | 1.0 | nH | |
| Along 1st Capacitor (ESL1 + LT2) | 1.0 | 1.5 | |||
| Between two Capacitor leads (LTC2C) | 0.5 | 1.0 | |||
| Along the 2nd Capacitor (ESL2 + LT3) | 1.0 | 1.5 | |||
| Allowed output parasitic resistance | Ball to 1st Capacitor lead (RT1) | 1 | mOhm | ||
| Along 1st Capacitor (ESR1 + RT2) | 15 | 35 | |||
| Between two Capacitor leads (RTC2C) | 1 | ||||
| Along the 2nd Capacitor (ESR2 + RT3) | 15 | 35 | |||