JAJSQU7B July 2023 – June 2024 AWRL1432
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | BGA PIN |
|---|---|---|---|
| VDD | PWR | 1.2V Core supply | C9, G7, G8, G9, H8, K7 |
| VDDA_10RF | PWR | 1.0V RF Supply | L3, M3 |
| VDDA_12RF | PWR | 1.2V RF Supply | L4, M4 |
| VDDA_18BB | PWR | 1.8V analog supply | L5, M5 |
| VDDA_18VCO | PWR | 1.8V analog supply | F3 |
| VDD_SRAM | PWR | 1.2V SRAM supply | M7 |
| VIN_18PM | PWR | 1.8V core supply | J5 |
| VIOIN | PWR | 1.8V analog supply | G12, M11 |
| VIOIN_18 | PWR | 1.8V analog supply | C8, K12, L8, M8 |
| VIOIN_18CLK | PWR | 1.8V analog supply | C6 |
| VNWA | PWR | 1.2V VNWA supply | L9 |
| VOUT_14APLL | PWR | 1.4V analog supply | G5 |
| VOUT_14SYNTH | PWR | 1.4V analog supply | D3 |
| VPP | PWR | 1.8V VPP supply | A8 |
| VSS | GND | Ground | A12, B7, E6, E7, E8, E9, F6, F7, F8, F9, H12, K9, M12 |
| VSSA | GND | Ground | A1, A2, A4, A6, B2, B3, B4, B5, B6, C1, C2, D2, E1, E2, F2, F5, G1, G2, H2, J1, J2, K2, L1, L2, M1, M2 |
| VSSA_PM | GND | Ground | E5 |