JAJSQU7B July 2023 – June 2024 AWRL1432
PRODUCTION DATA
The AWRL1432 transmit subsystem consists of two parallel transmit chains, each with independent phase and amplitude control. The device supports binary phase modulation for MIMO radar.
The transmit chains also support programmable backoff for system optimization.
Figure 8-3 describes the transmit subsystem.