JAJSQU7B July 2023 – June 2024 AWRL1432
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | BGA PIN |
|---|---|---|---|
| CLKM | A | XTAL CLKM pin | B1 |
| CLKP | A | XTAL CLKP pin | D1 |
| GPADC1 | A | GPADC input 1 | M6 |
| GPADC2 | A | GPADC input 2 | L6 |
| NRESET | A | NRESET input | L10 |
| OSC_CLK_OUT | A | Oscillator Clock output | A7 |
| RX1 | A | RX channel 1 | K1 |
| RX2 | A | RX channel 2 | H1 |
| RX3 | A | RX channel 3 | F1 |
| TX1 | A | TX channel 1 | A3 |
| TX2 | A | TX channel 2 | A5 |
| VBGAP | A | BandGap reference pin | H5 |